Description
This series of External antennas deliver on the key needs of device designers for higher functionality and performance in access point, with wide range of frequency options. X9001748 is an IP67 black or white antenna, which offers protection against dust tight and water. This antenna provides a high gain suited for Wi-Fi applications. The antenna can be mounted easily to the device via an RP-SMA Connection.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.